
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6511 - Socket Tee S x S x S - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigmentmore provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CD01750 6511 - Socket Tee S x S x S - Kynar® Red PVDF Schedule 80 |
![]() CD01800 6511 - Socket Tee S x S x S - Kynar® Red PVDF Schedule 80 |
![]() CD01850 6511 - Socket Tee S x S x S - Kynar® Red PVDF Schedule 80 |
![]() CD01900 6511 - Socket Tee S x S x S - Kynar® Red PVDF Schedule 80 |
![]() CD01950 6511 - Socket Tee S x S x S - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923099808 | N/A 039923099822 | N/A 039923099846 | N/A 039923099884 | N/A 039923099907 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Red | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6511 1/2 SOC TEE PVDF | N/A 6511 3/4 SOC TEE PVDF | N/A 6511 1 SOC TEE PVDF | N/A 6511 1-1/2 SOC TEE PVDF | N/A 6511 2 SOC TEE PVDF | |||||
eClass Classification |
N/A
Red PVDF Tees |
|||||||||
Net Weight | N/A 0.164 lb | N/A 0.290 lb | N/A 0.470 lb | N/A 0.785 lb | N/A 1.355 lb | |||||
|