
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6611 - Socket Tee S x S x S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The socket tee features female socket connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature andmore chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CE01750 6611 - Socket Tee S x S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01800 6611 - Socket Tee S x S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01850 6611 - Socket Tee S x S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01900 6611 - Socket Tee S x S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01950 6611 - Socket Tee S x S x S - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923069801 | N/A 039923069825 | N/A 039923069849 | N/A 039923069887 | N/A 039923069900 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6611 1/2" SOC TEE NAT PVDF | N/A 6611 3/4" SOC TEE NAT PVDF | N/A 6611 1" SOC TEE NAT PVDF | N/A 6611 11/2" SOC TEE NAT PVDF | N/A 6611 2" SOC TEE NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Tees |
|||||||||
Net Weight | N/A 0.164 lb | N/A 0.290 lb | N/A 0.470 lb | N/A 0.785 lb | N/A 1.355 lb | |||||
|