
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4533E-3-3 - EPDM Threaded Union FPT x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC threaded union features female pipe thread connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any othermore major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CA20205 4533E-3-3 - EPDM Threaded Union FPT x FPT - PVC Schedule 80 |
![]() CA20255 4533E-3-3 - EPDM Threaded Union FPT x FPT - PVC Schedule 80 |
![]() CA20305 4533E-3-3 - EPDM Threaded Union FPT x FPT - PVC Schedule 80 |
![]() CA20355 4533E-3-3 - EPDM Threaded Union FPT x FPT - PVC Schedule 80 |
![]() CA20405 4533E-3-3 - EPDM Threaded Union FPT x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923170729 | N/A 039923170767 | N/A 039923170781 | N/A 039923170804 | N/A 039923170828 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4533E33 1/4 THD UN/EPDM PVC | N/A 4533E33 1/2 THD UNION PVC 80/EPDM | N/A 4533E33 3/4 THD UNION PVC 80/EPDM | N/A 4533E33 1 THD UNION PVC 80/ EPDM | N/A 4533E33 1-1/4 THD UNION PVC 80/EPDM | |||||
eClass Classification |
N/A
PVC Sch 80 Unions |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.087 lb | N/A 0.161 lb | N/A 0.274 lb | N/A 0.397 lb | N/A 0.920 lb | |||||
|