
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4517 - Socket Cap S - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC socket cap features a female socket connection. This fitting connects PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CA10700 4517 - Socket Cap S - PVC Schedule 80 |
![]() CA10750 4517 - Socket Cap S - PVC Schedule 80 |
![]() CA10800 4517 - Socket Cap S - PVC Schedule 80 |
![]() CA10850 4517 - Socket Cap S - PVC Schedule 80 |
![]() CA10900 4517 - Socket Cap S - PVC Schedule 80 |
|||||
UPC Code | N/A 039923159847 | N/A 039923159908 | N/A 039923159922 | N/A 039923159946 | N/A 039923159960 | |||||
Type | N/A Cap | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A S Socket | |||||||||
Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
PVC Sch 80 Caps |
|||||||||
Weight | N/A 0.039 lb | N/A 0.066 lb | N/A 0.091 lb | N/A 0.147 lb | N/A 0.213 lb | |||||
|