
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4501, 4501R - Socket Coupling/Reducing Socket Coupling S x S - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC socket coupling and reducing socket coupling feature female socket connections. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CA00000 4501, 4501R - Socket Coupling/Reducing Socket Coupling S x S - PVC Schedule 80 |
![]() CA00050 4501, 4501R - Socket Coupling/Reducing Socket Coupling S x S - PVC Schedule 80 |
![]() CA00150 4501, 4501R - Socket Coupling/Reducing Socket Coupling S x S - PVC Schedule 80 |
![]() CA00200 4501, 4501R - Socket Coupling/Reducing Socket Coupling S x S - PVC Schedule 80 |
![]() CA00250 4501, 4501R - Socket Coupling/Reducing Socket Coupling S x S - PVC Schedule 80 |
|||||
UPC Code | N/A 039923160607 | N/A 039923160645 | N/A 039923160669 | N/A 039923160683 | N/A 039923160706 | |||||
Type | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 3/4 x 1/2 | N/A 1 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4501 1/4 SOC COUP PVC 80 | N/A 4501 1/2 SOC COUP PVC 80 | N/A 4501 3/4 SOC COUP PVC 80 | N/A 4501R 3/4X1/2 SOC COUP PVC 80 | N/A 4501 1 SOC COUP PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Couplings |
|||||||||
Net Weight | N/A 0.039 lb | N/A 0.066 lb | N/A 0.091 lb | N/A 0.122 lb | N/A 0.144 lb | |||||
|