
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4533E - EPDM Socket Union S x S - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC socket union features female socket connections. This fitting has an EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other majormore thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CA19755 4533E - EPDM Socket Union S x S - PVC Schedule 80 |
![]() CA19805 4533E - EPDM Socket Union S x S - PVC Schedule 80 |
![]() CA19855 4533E - EPDM Socket Union S x S - PVC Schedule 80 |
![]() CA19905 4533E - EPDM Socket Union S x S - PVC Schedule 80 |
![]() CA19955 4533E - EPDM Socket Union S x S - PVC Schedule 80 |
|||||
UPC Code | N/A 039923170521 | N/A 039923170569 | N/A 039923170583 | N/A 039923170606 | N/A 039923170620 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4533E 1/4 SOC UNION PVC 80/EPDM | N/A 4533E 1/2 SOC UNION PVC 80/EPDM | N/A 4533E 3/4 SOC UNION PVC 80/EPDM | N/A 4533E 1 SOC UNION PVC 80/EPDM | N/A 4533E 1-1/4 SOC UNION PVC 80/EPDM | |||||
eClass Classification |
N/A
PVC Sch 80 Unions |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.085 lb | N/A 0.151 lb | N/A 0.267 lb | N/A 0.387 lb | N/A 0.87 lb | |||||
|