
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4533-3 - FKM Female Adapter Union S x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC adapter union features a female socket and a female pipe thread connections. This fitting has an FKM fluorocarbon which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are easy to install and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CA20605 4533-3 - FKM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20610 4533-3 - FKM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20615 4533-3 - FKM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20620 4533-3 - FKM Female Adapter Union S x FPT - PVC Schedule 80 |
![]() CA20625 4533-3 - FKM Female Adapter Union S x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923171610 | N/A 039923171627 | N/A 039923171634 | N/A 039923171641 | N/A 039923171658 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S x F (NPT) | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4533-3 1/2 S X T UNION PVC 80/FKM | N/A 4533-3 3/4 SXT UNION PVC 80/FKM | N/A 4533-3 1 S X T UNION PVC 80/FKM | N/A 4533-3 1-1/4 S X T UNION PVC 80/FKM | N/A 4533-3 1-1/2 S X T UNION PVC 80/FKM | |||||
eClass Classification |
N/A
PVC Sch 80 Unions |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.157 lb | N/A 0.264 lb | N/A 0.378 lb | N/A 0.889 lb | N/A 0.911 lb | |||||
|