CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4616-4 - Plug MIPT - PVC Schedule 40
    PVC Schedule 40 Fittings
        
    
        
            The PVC Schedule 40 plug is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             L170300 4616-4 - Plug MIPT - PVC Schedule 40  | 
                        
                                
                                                             L17035Y 4616-4 - Plug MIPT - PVC Schedule 40  | 
                        
                                
                                                             L17040Y 4616-4 - Plug MIPT - PVC Schedule 40  | 
                        
                                
                                                             L17045Y 4616-4 - Plug MIPT - PVC Schedule 40  | 
                        
                                
                                                             L17050Y 4616-4 - Plug MIPT - PVC Schedule 40  | 
                |||||
| UPC Code | N/A 039923143112 | N/A 039923143143 | N/A 039923143167 | N/A 039923314468 | N/A 039923143204 | |||||
| Connection Type | N/A MIPT | |||||||||
| Size | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
| Description | N/A 450-002 1/4 MIPT PLUG PVC 40 | N/A 450-005 1/2 MIPT PLUG PVC 40 | N/A 450-007 3/4 MIPT PLUG PVC 40 | N/A 450-010 1 MIPT PLUG PVC 40 | N/A 450-012 1 1/4 MIPT PVC 40 | |||||
| eClass Classification | N/A PVC Sch 40 Plugs | |||||||||
| Weight | N/A 0.007 lb | N/A 0.019 lb | N/A 0.029 lb | N/A 0.070 lb | N/A 0.057 lb | |||||
| 
                         | 
                ||||||||||
