CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4603 - Female Adapter Slip x FIPT - PVC Schedule 40
    PVC Schedule 40 Fittings
        
    
        
            The PVC Schedule 40 female adapter is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             L02465Y 4603 - Female Adapter Slip x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L02495Y 4603 - Female Adapter Slip x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L825250 4603 - Female Adapter Slip x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L825550 4603 - Female Adapter Slip x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L825900 4603 - Female Adapter Slip x FIPT - PVC Schedule 40  | 
                |||||
| UPC Code | N/A 039923130389 | N/A 039923130464 | N/A 039923130525 | N/A 039923130624 | N/A 039923130662 | |||||
| Connection Type | N/A Slip x FIPT | |||||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Description | N/A 435-005 1/2 SxF FE ADAPTER PVC 40 | N/A 435-007 3/4 SxF FE ADAPTER PVC 40 | N/A 435-010 1 SxF FE ADAPTER PVC 40 | N/A 435-012 1 1/4 SxF FE ADAPTER PVC 40 | N/A 435-015 1 1/2 SxF FE ADAPTER PVC 40 | |||||
| eClass Classification | N/A PVC Sch 40 Adapters | |||||||||
| Weight | N/A 0.037 lb | N/A 0.048 lb | N/A 0.082 lb | N/A 0.108 lb | N/A 0.131 lb | |||||
| 
                         | 
                ||||||||||
