
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4607-9 - 90° Elbow with Side Outlet Slip x Slip x Slip - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 90-degree elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing ormore threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() L074000 4607-9 - 90° Elbow with Side Outlet Slip x Slip x Slip - PVC Schedule 40 |
![]() L074100 4607-9 - 90° Elbow with Side Outlet Slip x Slip x Slip - PVC Schedule 40 |
![]() L074200 4607-9 - 90° Elbow with Side Outlet Slip x Slip x Slip - PVC Schedule 40 |
![]() L074400 4607-9 - 90° Elbow with Side Outlet Slip x Slip x Slip - PVC Schedule 40 |
![]() L074500 4607-9 - 90° Elbow with Side Outlet Slip x Slip x Slip - PVC Schedule 40 |
|||||
UPC Code | N/A 039923142689 | N/A 039923432261 | N/A 039923432278 | N/A 039923432285 | N/A 039923432292 | |||||
Connection Type | N/A Slip x Slip x Slip | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Description | N/A 413-005 1/2 90 DEG SIDE OUTLET ELL PVC40 | N/A 413-007 3/4 90 DEG SIDE OUTLET ELL PVC40 | N/A 413-010 1 90 DEG SIDE OUTLET ELL PVC40 | N/A 413-015 1 1/2 90 DEG SIDE OUTLT EL PVC40 | N/A 413-020 2 90 DEG SIDE OUTLET ELL PVC40 | |||||
All Special Application | N/A | |||||||||
eClass Classification | N/A PVC Sch 40 Elbows | |||||||||
Weight | N/A 0.063 lb | N/A 0.076 lb | N/A 0.128 lb | N/A 0.248 lb | N/A 0.54 lb | |||||
|