CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4601 - Coupling Slip x Slip - PVC Schedule 40
    PVC Schedule 40 Fittings
        
    
        
            The PVC Schedule 40 coupling is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             L00110Y 4601 - Coupling Slip x Slip - PVC Schedule 40  | 
                        
                                
                                                             L00125Y 4601 - Coupling Slip x Slip - PVC Schedule 40  | 
                        
                                
                                                             L00145Y 4601 - Coupling Slip x Slip - PVC Schedule 40  | 
                        
                                
                                                             L00170Y 4601 - Coupling Slip x Slip - PVC Schedule 40  | 
                        
                                
                                                             L00200Y 4601 - Coupling Slip x Slip - PVC Schedule 40  | 
                |||||
| UPC Code | N/A 039923137487 | N/A 039923137500 | N/A 039923137548 | N/A 039923137586 | N/A 039923137623 | |||||
| Connection Type | N/A Slip x Slip | |||||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Description | N/A 429-005 1/2 SLIP COUPLING PVC 40 | N/A 429-007 3/4 SLIP COUPLING PVC 40 | N/A 429-010 1 SLIP COUPLING PVC 40 | N/A 429-012 1 1/4 SLIP COUPLING PVC 40 | N/A 429-015 1 1/2 SLIP COUPLING PVC 40 | |||||
| eClass Classification | N/A PVC Sch 40 Couplings | |||||||||
| Weight | N/A 0.032 lb | N/A 0.052 lb | N/A 0.080 lb | N/A 0.104 lb | N/A 0.146 lb | |||||
| 
                         | 
                ||||||||||
