CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4601-3-3 - Coupling FIPT x FIPT - PVC Schedule 40
    PVC Schedule 40 Fittings
        
    
        
            The PVC Schedule 40 coupling is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             L805000 4601-3-3 - Coupling FIPT x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L805050 4601-3-3 - Coupling FIPT x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L005100P 4601-3-3 - Coupling FIPT x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L805100 4601-3-3 - Coupling FIPT x FIPT - PVC Schedule 40  | 
                ||||
| UPC Code | N/A 039923137944 | N/A 039923137968 | N/A 039923137982 | N/A 039923137920 | ||||
| Connection Type | N/A FIPT x FIPT | |||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1/2 x 3/8 | ||||
| Description | N/A 430-005 1/2 FxF THRD COUP PVC 40 | N/A 430-007 3/4 FxF THRD COUPLING PVC 40 | N/A 430-010 1 FxF THRD COUP PUR PVC 40 | N/A 430-073 1/2x3/8 FE THRD COUP PUR PVC 40 | ||||
| eClass Classification | N/A PVC Sch 40 Couplings | |||||||
| Weight | N/A 0.038 lb | N/A 0.048 lb | N/A 0.160 lb | N/A 0.031 lb | ||||
| 
                         | 
                ||||||||
