CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4618-3 - Bushing Spg x FIPT - PVC Schedule 40
    PVC Schedule 40 Fittings
        
    
        
            The PVC Schedule 40 bushing is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             L179310P 4618-3 - Bushing Spg x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L179300P 4618-3 - Bushing Spg x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L179400P 4618-3 - Bushing Spg x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L979330 4618-3 - Bushing Spg x FIPT - PVC Schedule 40  | 
                        
                                
                                                             L979390 4618-3 - Bushing Spg x FIPT - PVC Schedule 40  | 
                |||||
| UPC Code | N/A 039923134288 | N/A 039923134264 | N/A 039923134400 | N/A 039923134363 | N/A 039923134486 | |||||
| Connection Type | N/A Spg x FIPT | |||||||||
| Size | N/A 1/2 x 1/4 | N/A 1/2 x 3/8 | N/A 3/4 x 1/4 | N/A 3/4 x 1/2 | N/A 1 x 1/2 | |||||
| Description | N/A 438-072 1/2x1/4 SPxF RED BUSHING PVC 40 | N/A 438-073 1/2x3/8 SPxF RED BUSHING PVC 40 | N/A 438-098 3/4x1/4 SPxF RED BUSH PVC 40 | N/A 438-101 3/4x1/2 SPxF RED BUSHING PVC 40 | N/A 438-130 1x1/2 SPxF RED BUSHING PVC 40 | |||||
| eClass Classification | N/A PVC Sch 40 Bushings | |||||||||
| Weight | N/A 0.024 lb | N/A 0.021 lb | N/A 0.05 lb | N/A 0.026 lb | N/A 0.052 lb | |||||
| 
                         | 
                ||||||||||
