
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4607 - 90° Elbow Slip x Slip - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 90-degree elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing ormore threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() L855450 4607 - 90° Elbow Slip x Slip - PVC Schedule 40 |
![]() L855600 4607 - 90° Elbow Slip x Slip - PVC Schedule 40 |
![]() L855750 4607 - 90° Elbow Slip x Slip - PVC Schedule 40 |
![]() L855950 4607 - 90° Elbow Slip x Slip - PVC Schedule 40 |
![]() L856150 4607 - 90° Elbow Slip x Slip - PVC Schedule 40 |
|||||
UPC Code | N/A 039923140623 | N/A 039923140647 | N/A 039923140685 | N/A 039923140746 | N/A 039923140821 | |||||
Connection Type | N/A Slip x Slip | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 406-005 1/2 SxS 90 DEG ELL PVC 40 | N/A 406-007 3/4 SxS 90 DEG ELL PVC 40 | N/A 406-010 1 SxS 90 DEG ELL PVC 40 | N/A 406-012 1 1/4 SxS 90 DEG ELL PVC 40 | N/A 406-015 1 1/2 SxS 90 DEG ELL PVC 40 | |||||
eClass Classification | N/A PVC Sch 40 Elbows | |||||||||
Weight | N/A 0.048 lb | N/A 0.075 lb | N/A 0.105 lb | N/A 0.189 lb | N/A 0.259 lb | |||||
|