CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4604-GH - Male Garden Hose Adapter x Slip - PVC Schedule 40
    PVC Schedule 40 Fittings
        
    
        
            The PVC Schedule 40 male adapter is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             L022000 4604-GH - Male Garden Hose Adapter x Slip - PVC Schedule 40  | 
                        
                                
                                                             L023000 4604-GH - Male Garden Hose Adapter x Slip - PVC Schedule 40  | 
                ||
| UPC Code | N/A 039923432308 | N/A 039923432315 | ||
| Connection Type | N/A NH Standard Hose Thread x Slip | |||
| Size | N/A 3/4 x 1/2 | N/A 3/4 x 3/4 | ||
| Description | N/A 432-006 3/4x1/2 MGHXSLIP ADAPTER PVC40 | N/A 432-007 3/4x3/4 MGHXSLIP ADAPTER PVC40 | ||
| eClass Classification | N/A PVC Sch 40 Adapters | |||
| Weight | N/A 0.030 lb | N/A 0.041 lb | ||
| 
                         | 
                ||||
