
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4607-3-4 - 90° Street Elbow MIPT x FIPT - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 90-degree street elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solventmore cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
L06700Y 4607-3-4 - 90° Street Elbow MIPT x FIPT - PVC Schedule 40 |
L06710Y 4607-3-4 - 90° Street Elbow MIPT x FIPT - PVC Schedule 40 |
L06720Y 4607-3-4 - 90° Street Elbow MIPT x FIPT - PVC Schedule 40 |
L06730Y 4607-3-4 - 90° Street Elbow MIPT x FIPT - PVC Schedule 40 |
L06740Y 4607-3-4 - 90° Street Elbow MIPT x FIPT - PVC Schedule 40 |
|||||
UPC Code | N/A 039923141866 | N/A 039923141880 | N/A 039923141903 | N/A 039923141927 | N/A 039923141941 | |||||
Connection Type | N/A MIPT x FIPT | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 412-005 1/2 (MxF) 90 ST ELL | N/A 412-007 3/4 MxF 90 STREET ELL PVC 40 | N/A 412-010 1 MxF 90 STREET ELL PVC SCH 40 | N/A 412-012 1 1/4 MxF 90 STREET ELL PVC 40 | N/A 412-015 1 1/2 MxF 90 STREET ELL PVC 40 | |||||
eClass Classification | N/A PVC Sch 40 Elbows | |||||||||
Weight | N/A 0.045 lb | N/A 0.068 lb | N/A 0.118 lb | N/A 0.173 lb | N/A 0.224 lb | |||||
|