CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4879 - Return Bend Hub x Hub - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV return bend features a hub x hub connection. The return bend connects the contiguous ends of two parallel pipes lying alongside or above one another and allows for a 180-degree change in the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K535300 4879 Return Bend Hub x Hub - PVC DWV  | 
                        
                                
                                                             K535400 4879 Return Bend Hub x Hub - PVC DWV  | 
                        
                                
                                                             K537400 4879 Return Bend Hub x Hub - PVC DWV  | 
                        
                                
                                                             K537450 4879 Return Bend Hub x Hub - PVC DWV  | 
                ||||
| UPC Code | N/A 039923216427 | N/A 039923216441 | N/A 039923216465 | N/A 039923216489 | ||||
| Type | N/A Return Bend | |||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
| Description | N/A 4879 1 1/2 HXH RETURN BEND PVC | N/A 4879 2 HXH RETURN BEND PVC | N/A 4879 3 HXH RETURN BEND PVC | N/A 4879 4 HXH RETURN BEND PVC | ||||
| Connection Type | N/A Hub x Hub | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Return Bends  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A PVC | |||||||
| Color | N/A White | |||||||
| Weight | N/A 0.333 lb | N/A 0.655 lb | N/A 1.706 lb | N/A 3.027 lb | ||||
| 
                         | 
                ||||||||
