CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4892 - P-Trap with Union Joint Hub x SJ - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV P-Trap features a union joint and a hub x slip joint connection. The P-Trap provides a water seal so that wastewater will automatically be trapped in the arc of the configuration, thereby preventing unwanted gases from entering the household environment. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K600350 4892 - P-Trap with Union Joint Hub x SJ - PVC DWV  | 
                        
                                
                                                             K600500 4892 - P-Trap with Union Joint Hub x SJ - PVC DWV  | 
                ||
| UPC Code | N/A 039923225801 | N/A 039923225825 | ||
| Type | N/A Trap | |||
| Size | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | ||
| Description | N/A 4892 1 1/2 HXSJ PTRAP W/UNION JOINT PVC | N/A 4892R 1 1/2X1 1/4 HXSJ PTRAP W/UN JT PVC | ||
| Connection Type | N/A Hub x SJ | |||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Traps  | 
                                |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A PVC | |||
| Color | N/A White | |||
| Weight | N/A 0.634 lb | N/A 0.576 lb | ||
| 
                         | 
                ||||
