CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4892-C - P-Trap with Union Joint Hub x SJ with Chrome Nut - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV P-Trap features a union joint and a hub x slip joint with chrome nut connection. The P-Trap provides a water seal so that wastewater will automatically be trapped in the arc of the configuration, thereby preventing unwanted gases from entering the household environment. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K600370 4892-C - P-Trap with Union Joint Hub x SJ with Chrome Nut - PVC DWV  | 
                        
                                
                                                             K600400 4892-C - P-Trap with Union Joint Hub x SJ with Chrome Nut - PVC DWV  | 
                ||
| UPC Code | N/A 039923228680 | N/A 039923228703 | ||
| Connection Type | N/A Hub x SJ | |||
| Size | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | ||
| Description | N/A 4892C 11/2 HXSJ PTRAP W/UN JOINT PVC | N/A 4892CR 11/2X11/4 HXSJ P-TRP W/UN JT PVC | ||
| eClass Classification | N/A PVC DWV Traps | |||
| Weight | N/A 0.663 lb | N/A 0.599 lb | ||
| 
                         | 
                ||||
