CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4804-2 - Male Adapter Spg x MIPT - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV male adapter features a spigot x male NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K032000 4804-2 Male Adapter Spg x MIPT - PVC DWV  | 
                        
                                
                                                             K032050 4804-2 Male Adapter Spg x MIPT - PVC DWV  | 
                        
                                
                                                             K032070 4804-2 Male Adapter Spg x MIPT - PVC DWV  | 
                        
                                
                                                             K032100 4804-2 Male Adapter Spg x MIPT - PVC DWV  | 
                        
                                
                                                             K032150 4804-2 Male Adapter Spg x MIPT - PVC DWV  | 
                |||||
| UPC Code | N/A 039923227805 | N/A 039923227829 | N/A 039923227843 | N/A 039923227867 | N/A 039923227881 | |||||
| Type | N/A Adapter | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | N/A 3 | |||||
| Description | N/A 48042 1 1/4 SPGXMIPT SPG M ADPT PVC W/STP | N/A 48042 1 1/2 SPGXMIPT SPIGOT MALE ADPT PVC | N/A 48042R 1 1/2X1 1/4 SPGXMIPT MALE ADPT PVC | N/A 48042 2 SPGXMIPT SPIGOT MALE ADAPTER PVC | N/A 48042 3 SPGXMIPT SPIGOT MALE ADPT PVC | |||||
| Connection Type | N/A Spg x M | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Adapters  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.075 lb | N/A 0.089 lb | N/A 0.078 lb | N/A 0.113 lb | N/A 0.385 lb | |||||
| 
                         | 
                ||||||||||
