CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4803-2-F - Female Flush Adapter Spg x FIPT - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV female flush adapter features a spigot x female NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K177500 4803-2-F Female Flush Adapter Spg x FIPT - PVC DWV  | 
                        
                                
                                                             K177600 4803-2-F Female Flush Adapter Spg x FIPT - PVC DWV  | 
                        
                                
                                                             K177650 4803-2-F Female Flush Adapter Spg x FIPT - PVC DWV  | 
                |||
| UPC Code | N/A 039923216823 | N/A 039923216847 | N/A 039923216885 | |||
| Type | N/A Adapter | |||||
| Size | N/A 1 1/2 x 1 1/4 | N/A 2 x 1 1/2 | N/A 3 x 2 | |||
| Description | N/A 48032F 1 1/2X1 1/4 SPGXFIPT FEM ADPT PVC | N/A 48032F 2X1 1/2 SPGXFIPT FEMALE ADPT PVC | N/A 48032F 3X2 SPGXFIPT FEMALE ADPT PVC | |||
| Connection Type | N/A Spg x F | |||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Adapters  | 
                                |||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||
| All Type of Item | N/A Fitting | |||||
| Material | N/A PVC | |||||
| Color | N/A White | |||||
| Weight | N/A 0.055 lb | N/A 0.118 lb | N/A 0.407 lb | |||
| 
                         | 
                ||||||
