
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4885 - P-Trap Hub x Hub - PVC DWV
PVC DWV Fittings
The PVC DWV P-Trap features a hub x hub connection and provides a water seal so that wastewater will automatically be trapped in the arc of the configuration, thereby preventing unwanted gases from entering the household environment. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWVmore is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() K565300 4885 - P Trap HXH PVC |
![]() K565400 4885 - P Trap HXH PVC |
![]() K565450 4885 - P Trap HXH PVC |
![]() K565500 4885 - P Trap HXH PVC |
||||
UPC Code | N/A 039923225566 | N/A 039923225580 | N/A 039923225603 | N/A 039923225627 | ||||
Type | N/A Trap | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 4885 1 1/2 HXH P TRAP PVC | N/A 4885 2 HXH P TRAP PVC | N/A 4885 3 HXH P TRAP PVC | N/A 4885 4 HXH P TRAP PVC | ||||
Connection Type | N/A Hub x Hub | |||||||
*eClass Classification |
N/A
PVC DWV Traps |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A PVC | |||||||
Color | N/A White | |||||||
Weight | N/A 0.514 lb | N/A 0.949 lb | N/A 2.51 lb | N/A 4.482 lb | ||||
|