CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4860 - 60° Elbow Hub x Hub - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV 60-degree elbow features a hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K440300 4860 60 Elbow HXH PVC  | 
                        
                                
                                                             K440350 4860 60 Elbow HXH PVC  | 
                        
                                
                                                             K440400 4860 60 Elbow HXH PVC  | 
                        
                                
                                                             K440450 4860 60 Elbow HXH PVC  | 
                ||||
| UPC Code | N/A 039923215383 | N/A 039923215406 | N/A 039923215420 | N/A 039923215444 | ||||
| Type | N/A Elbow | |||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
| Description | N/A 4860 1 1/2 HXH 60 ELBOW PVC | N/A 4860 2 HXH 60 ELBOW PVC | N/A 4860 3 HXH 60 ELBOW PVC | N/A 4860 4 HXH 60 ELBOW PVC | ||||
| Connection Type | N/A Hub x Hub | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Elbows  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A PVC | |||||||
| Color | N/A White | |||||||
| Weight | N/A 0.172 lb | N/A 0.256 lb | N/A 0.806 lb | N/A 1.434 lb | ||||
| 
                         | 
                ||||||||
