CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4851-A - Adjustable Closet Flange with Plastic Coated Steel Flange Hub - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV adjustable closet flange features a plastic coated steel flange and a hub connection. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K355290 4851-A Hub ADJ Closet Flange PVC  | 
                        
                                
                                                             K355350 4851-A Hub ADJ Closet Flange PVC  | 
                ||
| UPC Code | N/A 039923218742 | N/A 039923218766 | ||
| Type | N/A Closet Flange | |||
| Size | N/A 4 | N/A 4 x 3 | ||
| Description | N/A 4851A 4 HUB ADJ CLOSET FLANGE PVC | N/A 4851A 4X3 HUB ADJ CLOSET FLANGE PVC | ||
| Connection Type | N/A H Hub | |||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Closet Flanges  | 
                                |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A PVC | |||
| Color | N/A White | |||
| Weight | N/A 0.777 lb | N/A 0.898 lb | ||
| 
                         | 
                ||||
