CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4834 - 45° Double Wye Hub - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV 45-degree double wye features all hub connections and allows for a connection to be made in continuous pipeline and branch out to different directions. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K265300 4834 45 Double Wye Hub PVC  | 
                        
                                
                                                             K265450 4834 45 Double Wye Hub PVC  | 
                        
                                
                                                             K265500 4834 45 Double Wye Hub PVC  | 
                        
                                
                                                             K265700 4834 45 Double Wye Hub PVC  | 
                        
                                
                                                             K265800 4834 45 Double Wye Hub PVC  | 
                |||||
| UPC Code | N/A 039923227164 | N/A 039923227188 | N/A 039923227201 | N/A 039923227225 | N/A 039923227249 | |||||
| Type | N/A Y (Wye) | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 3 x 3 x 2 x 2 | |||||
| Description | N/A 4834 1 1/2 HUB 45 DOUBLE WYE PVC | N/A 4834 2 HUB 45 DOUBLE WYE PVC | N/A 4834R 2X2X1 1/2X1 1/2 HUB 45 DBLE WYE PVC | N/A 4834 3 HUB 45 DOUBLE WYE PVC | N/A 4834R 3X3X2X2 HUB 45 DOUBLE WYE PVC | |||||
| Connection Type | N/A Hub x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Y's (Wyes)  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.487 lb | N/A 0.745 lb | N/A 0.613 lb | N/A 2.19 lb | N/A 1.316 lb | |||||
| 
                         | 
                ||||||||||
