CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4811 - Sanitary Tee H x H x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV sanitary tee features a hub x hub x hub connection and a flowing sweep to aid in the evacuation of waste and used fluids. The tee allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K098000 4811 Sanitary Tee HXHXH PVC  | 
                        
                                
                                                             K098050 4811 Sanitary Tee HXHXH PVC  | 
                        
                                
                                                             K098250 4811 Sanitary Tee HXHXH PVC  | 
                        
                                
                                                             K098300 4811 Sanitary Tee HXHXH PVC  | 
                        
                                
                                                             K098400 4811 Sanitary Tee HXHXH PVC  | 
                |||||
| UPC Code | N/A 039923223005 | N/A 039923223029 | N/A 039923223104 | N/A 039923223128 | N/A 039923223166 | |||||
| Type | N/A Tee | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 2 x 1 1/2 x 2 | |||||
| Description | N/A 4811 1 1/4 HXHXH SANITARY TEE PVC | N/A 4811 1 1/2 HXHXH SANITARY TEE PVC | N/A 4811 2 HXHXH SANITARY TEE PVC | N/A 4811R 2X2X1 1/2 HXHXH SANITARY TEE PVC | N/A 4811RR 2X1 1/2X2 HXHXH SANITARY TEE PVC | |||||
| Connection Type | N/A Hub x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Tees  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.234 lb | N/A 0.307 lb | N/A 0.437 lb | N/A 0.379 lb | N/A 0.432 lb | |||||
| 
                         | 
                ||||||||||
