CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4811-C - Cleanout Tee H x H x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV two-way cleanout tee features a hub x hub x hub connection and provides a means for clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K138060 4811-C 2 Way Cleanout Tee HXHXH PVC  | 
                        
                                
                                                             K138070 4811-C 2 Way Cleanout Tee HXHXH PVC  | 
                ||
| UPC Code | N/A 039923218322 | N/A 039923218346 | ||
| Type | N/A Tee | |||
| Size | N/A 3 | N/A 4 | ||
| Description | N/A 4811C 3 HXHXH 2 WAY CLEANOUT TEE PVC | N/A 4811C 4 HXHXH 2 WAY CLEANOUT TEE PVC | ||
| Connection Type | N/A Hub x Hub x Hub | |||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Tees  | 
                                |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A PVC | |||
| Color | N/A White | |||
| Weight | N/A 1.92 lb | N/A 3.283 lb | ||
| 
                         | 
                ||||
