CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4811-2 - Sanitary Street Tee Spg x H x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV sanitary street tee features a spigot x hub x hub connection and a flowing sweep to aid in the evacuation of waste and used fluids. The tee allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K103000 4811-2 Street Tee SPGXHXH PVC  | 
                        
                                
                                                             K103050 4811-2 Street Tee SPGXHXH PVC  | 
                        
                                
                                                             K103060 4811-2 Street Tee SPGXHXH PVC  | 
                        
                                
                                                             K103070 4811-2 Street Tee SPGXHXH PVC  | 
                        
                                
                                                             K103080 4811-2 Street Tee SPGXHXH PVC  | 
                |||||
| UPC Code | N/A 039923223388 | N/A 039923223401 | N/A 039923223425 | N/A 039923223449 | N/A 039923223463 | |||||
| Type | N/A Tee | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 2 x 1 1/2 x 2 | N/A 2 x 1 1/2 x 1 1/2 | |||||
| Description | N/A 48112 1 1/2 SPGXHXH STREET TEE PVC | N/A 48112 2 SPGXHXH STREET TEE PVC | N/A 48112R 2X2X1 1/2 SPGXHXH STREET TEE PVC | N/A 48112RR 2X1 1/2X2 SPGXHXH STREET TEE PVC | N/A 48112RR 2X1 1/2X1 1/2 SPGXHXH STR TEE PVC | |||||
| Connection Type | N/A Spg x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Tees  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.275 lb | N/A 0.436 lb | N/A 0.368 lb | N/A 0.427 lb | N/A 0.438 lb | |||||
| 
                         | 
                ||||||||||
