CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4810-2 - 45° Street Wye Spg x H x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV 45-degree street wye features a spigot x hub x hub connection and allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K097360 4810-2 45 Street Wye SPGXHXH PVC  | 
                        
                                
                                                             K103120 4810-2 45 Street Wye SPGXHXH PVC  | 
                        
                                
                                                             K097400 4810-2 45 Street Wye SPGXHXH PVC  | 
                        
                                
                                                             K097450 4810-2 45 Street Wye SPGXHXH PVC  | 
                        
                                
                                                             K097500 4810-2 45 Street Wye SPGXHXH PVC  | 
                |||||
| UPC Code | N/A 039923311252 | N/A 039923311269 | N/A 039923226945 | N/A 039923226969 | N/A 039923226983 | |||||
| Type | N/A Y (Wye) | |||||||||
| Size | N/A 2 | N/A 3 | N/A 3 x 3 x 2 | N/A 3 x 3 x 1 1/2 | N/A 4 | |||||
| Description | N/A 48102 2 SPGXHXH 45 STREET WYE PVC | N/A 48102 3 SPGXHXH 45 STREET WYE PVC | N/A 48102R 3X3X2 SPGXHXH 45 STREET WYE PVC | N/A 48102R 3X3X1 1/2 SPGXHXH 45 ST WYE PVC | N/A 48102 4 SPGXHXHX 45 STREET WYE PVC | |||||
| Connection Type | N/A Spg x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Y's (Wyes)  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.564 lb | N/A 1.680 lb | N/A 1.114 lb | N/A 1.015 lb | N/A 3 lb | |||||
| 
                         | 
                ||||||||||
