
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4808 - 22-1/2° Elbow H x H - PVC DWV
PVC DWV Fittings
The PVC DWV 22-1/2-degree elbow features a hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemicalmore resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() K079300 4808 22 1/2 Elbow HXH PVC |
![]() K079350 4808 22 1/2 Elbow HXH PVC |
![]() K079400 4808 22 1/2 Elbow HXH PVC |
![]() K079450 4808 22 1/2 Elbow HXH PVC |
![]() K079500 4808 22 1/2 Elbow HXH PVC |
|||||
UPC Code | N/A 039923214645 | N/A 039923214669 | N/A 039923214683 | N/A 039923214706 | N/A 039923214720 | |||||
Type | N/A Elbow | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | N/A 6 | |||||
Description | N/A 4808 1 1/2 HXH 22 1/2 ELBOW PVC | N/A 4808 2 HXH 22 1/2 ELBOW PVC | N/A 4808 3 HXH 22 1/2 ELBOW PVC | N/A 4808 4 HXH 22 1/2 ELBOW PVC | N/A 4808 6 HXH 22 1/2 ELBOW PVC | |||||
Connection Type | N/A Hub x Hub | |||||||||
*eClass Classification |
N/A
PVC DWV Elbows |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.13 lb | N/A 0.195 lb | N/A 0.653 lb | N/A 1.132 lb | N/A 3.060 lb | |||||
|