CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4807-V - 90° Vent Elbow H x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV 90-degree vent elbow features a hub x hub connection and the abrupt 90-degree angle is used to change the direction of flow in the venting side of the system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K053300 4807-V 90 Vent Elbow HXH PVC  | 
                        
                                
                                                             K053400 4807-V 90 Vent Elbow HXH PVC  | 
                        
                                
                                                             K053600 4807-V 90 Vent Elbow HXH PVC  | 
                        
                                
                                                             K053700 4807-V 90 Vent Elbow HXH PVC  | 
                        
                                
                                                             K054000 4807-V 90° Elbow HXH PVC  | 
                |||||
| UPC Code | N/A 039923226020 | N/A 039923226044 | N/A 039923226068 | N/A 039923226082 | N/A 039923230553 | |||||
| Type | N/A Elbow | |||||||||
| Connection Type | N/A Hub x Hub | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | N/A 10 | |||||
| Description | N/A 4807V 1 1/2 HXH 90 VENT ELBOW PVC | N/A 4807V 2 HXH 90 VENT ELBOW PVC | N/A 4807V 3 HXH 90 VENT ELBOW PVC | N/A 4807V 4 HXH 90 VENT ELBOW PVC | N/A 4807V 4 HXH 90 VENT ELBOW PVC | |||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Elbows  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.19 lb | N/A 0.255 lb | N/A 0.839 lb | N/A 1.547 lb | N/A 19.41 lb | |||||
| 
                         | 
                ||||||||||
