
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4807-2-V - 90° Street Vent Elbow Spg x H - PVC DWV
PVC DWV Fittings
The PVC DWV street vent elbow features a spigot x hub connection and the abrupt 90-degree angle is used to change the direction of flow in the venting side of the system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K057400 4807-2-V 90 Street Vent Elbow SPGXH PVC |
![]() K057500 4807-2-V 90 Street Vent Elbow SPGXH PVC |
![]() K057550 4807-2-V 90 Street Vent Elbow SPGXH PVC |
|||
UPC Code | N/A 039923226266 | N/A 039923226280 | N/A 039923226303 | |||
Type | N/A Elbow | |||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | |||
Description | N/A 48072V 1 1/2 SPGXH 90 ST VENT ELB PVC | N/A 48072V 2 SPGXH 90 ST VENT ELBOW PVC | N/A 48072V 3 SPGXH 90 STREET VENT ELBOW PVC | |||
Connection Type | N/A Spg x Hub | |||||
*eClass Classification |
N/A
PVC DWV Elbows |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A PVC | |||||
Color | N/A White | |||||
Weight | N/A 0.173 lb | N/A 0.251 lb | N/A 0.916 lb | |||
|