CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4807-2-LT - 90 Street Long Turn Elbow SPG x H PVC
    PVC DWV Fittings
        
    
        
            The PVC DWV 90-degree long turn street elbow features a spigot x hub connection and long radius and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K057200 4807-2-LT 90 Street Long Turn Elbow SPG x H PVC  | 
                        
                                
                                                             K057250 4807-2-LT 90 Street Long Turn Elbow SPG x H PVC  | 
                        
                                
                                                             K057300 4807-2-LT 90 Street Long Turn Elbow SPG x H PVC  | 
                        
                                
                                                             K057340 4807-2-LT 90 Street Long Turn Elbow SPG x H PVC  | 
                ||||
| UPC Code | N/A 039923222343 | N/A 039923222367 | N/A 039923222381 | N/A 039923222404 | ||||
| Type | N/A Elbow | |||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
| Description | N/A 48072LT 1 1/2 SPGXH 90 ST LG TURN ELB PVC | N/A 48072LT 2 SPGXH 90 ST LONG TURN ELB PVC | N/A 48072LT 3 SPGXH 90 ST LONG TURN ELB PVC | N/A 48072LT 4 SPGXH 90 ST LONG TURN ELB PVC | ||||
| Connection Type | N/A Spg x Hub | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Elbows  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A PVC | |||||||
| Color | N/A White | |||||||
| Weight | N/A 0.268 lb | N/A 0.404 lb | N/A 1.189 lb | N/A 2.123 lb | ||||
| 
                         | 
                ||||||||
