CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4806 - 45° Elbow H x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV 45-degree elbow features a hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K042500 4806 45 Elbow HXH PVC  | 
                        
                                
                                                             K042550 4806 45 Elbow HXH PVC  | 
                        
                                
                                                             K042600 4806 45 Elbow HXH PVC  | 
                        
                                
                                                             K042650 4806 45 Elbow HXH PVC  | 
                        
                                
                                                             K042700 4806 45 Elbow HXH PVC  | 
                |||||
| UPC Code | N/A 039923214904 | N/A 039923214928 | N/A 039923214942 | N/A 039923214966 | N/A 039923214980 | |||||
| Type | N/A Elbow | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
| Description | N/A 4806 1 1/4 HXH 45 ELBOW PVC | N/A 4806 1 1/2 HXH 45 ELBOW PVC | N/A 4806 2 HXH 45 ELBOW PVC | N/A 4806 3 HXH 45 ELBOW PVC | N/A 4806 4 HXH 45 ELBOW PVC | |||||
| Connection Type | N/A Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Elbows  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.151 lb | N/A 0.185 lb | N/A 0.279 lb | N/A 0.819 lb | N/A 1.492 lb | |||||
| 
                         | 
                ||||||||||
