
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4804 - Male Adapter H x MIPT - PVC DWV
PVC DWV Fittings
The PVC DWV male adapter features a hub x male NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVCmore fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() K030250 4804 Male Adapter HXMIPT PVC |
![]() K030500 4804 Male Adapter HXMIPT PVC |
![]() K030600 4804 Male Adapter HXMIPT PVC |
![]() K030700 4804 Male Adapter HXMIPT PVC |
![]() K030900 4804 Male Adapter HXMIPT PVC |
|||||
UPC Code | N/A 039923213686 | N/A 039923213709 | N/A 039923213662 | N/A 039923213723 | N/A 039923213747 | |||||
Type | N/A Adapter | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | N/A 3 | |||||
Description | N/A 4804 1 1/4 HXMIPT MALE ADAPTER PVC | N/A 4804 1 1/2 HXMIPT MALE ADAPTER PVC | N/A 4804R 1 1/2X1 1/4 HXMIPT MALE ADAPTER PVC | N/A 4804 2 HXMIPT MALE ADAPTER PVC | N/A 4804 3 HXMIPT MALE ADAPTER PVC | |||||
Connection Type | N/A Hub x M | |||||||||
*eClass Classification |
N/A
PVC DWV Adapters |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.077 lb | N/A 0.081 lb | N/A 0.088 lb | N/A 0.117 lb | N/A 0.4 lb | |||||
|