CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4803-2 - Female Adapter Spg x FIPT - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV female adapter features a spigot x female NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K026000 4803-2 Spigot Female Adapter SPGXFIPT PVC  | 
                        
                                
                                                             K026050 4803-2 Spigot Female Adapter SPGXFIPT PVC  | 
                        
                                
                                                             K026150 4803-2 Spigot Female Adapter SPGXFIPT PVC  | 
                        
                                
                                                             K026250 4803-2 Spigot Female Adapter SPGXFIPT PVC  | 
                        
                                
                                                             K026300 4803-2 Spigot Female Adapter SPGXFIPT PVC  | 
                |||||
| UPC Code | N/A 039923213365 | N/A 039923213389 | N/A 039923213402 | N/A 039923213426 | N/A 039923213440 | |||||
| Type | N/A Adapter | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
| Description | N/A 48032 1 1/4 SPGXFIPT SPIGOT FEM ADPT PVC | N/A 48032 1 1/2 SPGXFIPT SPIGOT FEM ADPT PVC | N/A 48032 2 SPGXFIPT SPIGOT FEMALE ADPT PVC | N/A 48032 3 SPGXFIPT SPIGOT FEMALE ADPT PVC | N/A 48032 4 SPGXFIPT SPIGOT FEMALE ADPT PVC | |||||
| Connection Type | N/A Spg x F | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Adapters  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.066 lb | N/A 0.098 lb | N/A 0.132 lb | N/A 0.453 lb | N/A 0.727 lb | |||||
| 
                         | 
                ||||||||||
