CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4801-RP - Repair Coupling H x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV repair coupling features a hub x hub connection without a stop and repairs and/or connects lengths of PVC DWV piping. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K010800 4801-RP Repair Coupling HXH PVC  | 
                        
                                
                                                             K010850 4801-RP Repair Coupling HXH PVC  | 
                        
                                
                                                             K010900 4801-RP Repair Coupling HXH PVC  | 
                        
                                
                                                             K010950 4801-RP Repair Coupling HXH PVC  | 
                        
                                
                                                             K011005 4801-RP Repair Coupling HXH PVC  | 
                |||||
| UPC Code | N/A 039923221780 | N/A 039923221803 | N/A 039923221827 | N/A 039923221841 | N/A 039923374677 | |||||
| Type | N/A Coupling | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | N/A 6 | |||||
| Description | N/A 4801RP 1 1/2 HXH REPAIR COUPLING PVC | N/A 4801RP 2 HXH REPAIR COUPLING PVC | N/A 4801RP 3 HXH REPAIR COUPLING PVC | N/A 4801RP 4 HXH REPAIR COUPLING PVC | N/A 4801RP 6 HXH REPAIR COUPLING PVC | |||||
| Connection Type | N/A Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Couplings  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.09 lb | N/A 0.126 lb | N/A 0.417 lb | N/A 0.711 lb | N/A 2.12 lb | |||||
| 
                         | 
                ||||||||||
