CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4801-7 - Trap Adapter H x SJ - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV trap adapter features a hub x slip joint connection and provides a means for adapting a solvent weld connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K018000 4801-7 Trap Adapter HXSJ PVC  | 
                        
                                
                                                             K018050 4801-7 Trap Adapter HXSJ PVC  | 
                        
                                
                                                             K018150 4801-7 Trap Adapter HXSJ PVC  | 
                        
                                
                                                             K018200 4801-7 Trap Adapter HXSJ PVC  | 
                ||||
| UPC Code | N/A 039923214140 | N/A 039923214164 | N/A 039923214188 | N/A 039923214201 | ||||
| Type | N/A Adapter | |||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | ||||
| Description | N/A 48017 1 1/4 HXSJ TRAP ADAPTER PVC | N/A 4801-7 1 1/2 HXSJ TRAP ADAPTER PVC | N/A 48017R 1 1/2X1 1/4 HXSJ TRAP ADAPTER PVC | N/A 48017 2 HXSJ TRAP ADAPTER PVC | ||||
| Connection Type | N/A Hub x SJ | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Adapters  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A PVC | |||||||
| Color | N/A White | |||||||
| Weight | N/A 0.104 lb | N/A 0.112 lb | N/A 0.115 lb | N/A 0.178 lb | ||||
| 
                         | 
                ||||||||
