CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4801-2-F - Flush Bushing Spg x H - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV flush bushing features a spigot x hub connection and provides a means for reducing the size of the line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K015250 4801-2-F Flush Bushing SPGXH PVC  | 
                        
                                
                                                             K015300 4801-2-F Flush Bushing SPGXH PVC  | 
                        
                                
                                                             K015400 4801-2-F Flush Bushing SPGXH PVC  | 
                        
                                
                                                             K015450 4801-2-F Flush Bushing SPGXH PVC  | 
                        
                                
                                                             K015550 4801-2-F Flush Bushing SPGXH PVC  | 
                |||||
| UPC Code | N/A 039923216588 | N/A 039923216601 | N/A 039923216649 | N/A 039923216663 | N/A 039923216687 | |||||
| Type | N/A Bushing | |||||||||
| Size | N/A 1 1/2 x 1 1/4 | N/A 2 x 1 1/2 | N/A 3 x 2 | N/A 3 x 1 1/2 | N/A 4 x 3 | |||||
| Description | N/A 48012F 1 1/2X1 1/4 SPGXH FLUSH BUSHING PVC | N/A 48012F 2X1 1/2 SPGXH FLUSH BUSHING PVC | N/A 48012F 3X2 SPGXH FLUSH BUSHING PVC | N/A 48012F 3X1 1/2 SPGXH FLUSH BUSHING PVC | N/A 48012F 4X3 SPGXH FLUSH BUSHING PVC | |||||
| Connection Type | N/A Spg x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Bushings  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.043 lb | N/A 0.070 lb | N/A 0.363 lb | N/A 0.368 lb | N/A 0.531 lb | |||||
| 
                         | 
                ||||||||||
