CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4801-2-7 - Trap Adapter Spg x SJ - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV trap adapter features a spigot x slip joint connection and provides a means for adapting a solvent weld connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K014500 4801-2-7 Trap Adapter SPGXSJ PVC  | 
                        
                                
                                                             K014550 4801-2-7 Trap Adapter SPGXSJ PVC  | 
                        
                                
                                                             K014600 4801-2-7 Trap Adapter SPGXSJ PVC  | 
                        
                                
                                                             K014650 4801-2-7 Trap Adapter SPGXSJ PVC  | 
                ||||
| UPC Code | N/A 039923214263 | N/A 039923214287 | N/A 039923214300 | N/A 039923214324 | ||||
| Type | N/A Adapter | |||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | ||||
| Description | N/A 480127 1 1/4 SPGXSJ TRAP ADPT PVC W/STOP | N/A 480127 1 1/2 SPGXSJ TRAP ADAPTER PVC | N/A 480127 1 1/2X1 1/4 SPGXSJ TRAP ADPT PVC | N/A 480127 2 SPGXSJ TRAP ADPT PVC | ||||
| Connection Type | N/A Spg x SJ | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Adapters  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A PVC | |||||||
| Color | N/A White | |||||||
| Weight | N/A 0.102 lb | N/A 0.120 lb | N/A 0.105 lb | N/A 0.174 lb | ||||
| 
                         | 
                ||||||||
