CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4861 - 90° Elbow with High Heel Inlet Hub x Hub x Hub - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV 90-degree elbow with high heel inlet features hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K445250 4861 90° Elbow with High Heel Inlet Hub x Hub x Hub - PVC DWV  | 
                        
                                
                                                             K445300 4861 90° Elbow with High Heel Inlet Hub x Hub x Hub - PVC DWV  | 
                ||
| UPC Code | N/A 039923215949 | N/A 039923215925 | ||
| Type | N/A Elbow | |||
| Size | N/A 3 x 3 x 2 | N/A 3 x 3 x 1 1/2 | ||
| Description | N/A 4861 3X3X2 HUB 90 ELB W/HI HEEL INL PVC | N/A 4861 3X3X1 1/2 HUB 90 ELB W/HI HL INL PVC | ||
| Connection Type | N/A Hub x Hub | |||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Elbows  | 
                                |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A PVC | |||
| Color | N/A White | |||
| Weight | N/A 1.119 lb | N/A 1.083 lb | ||
| 
                         | 
                ||||
