CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH617 - Cap P - Wrot Copper
    Press Fittings
        
    
        
            NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® PressG fittings are designed to join with seamless copper water tube in residential and commercial gas and compressed air systems. The press fittings can also be installed underground. NIBCO® PressG fittings are user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® PressG fittings features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® PressG copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9172650HPC PCH617 - Cap P - Wrot Copper  | 
                        
                                
                                                             9172700HPC PCH617 - Cap P - Wrot Copper  | 
                        
                                
                                                             9172750HPC PCH617 - Cap P - Wrot Copper  | 
                        
                                
                                                             9172800HPC PCH617 - Cap P - Wrot Copper  | 
                        
                                
                                                             9172850HPC PCH617 - Cap P - Wrot Copper  | 
                |||||
| Type | N/A Cap | |||||||||
| Connection Type | N/A Press | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Wrot Copper | |||||||||
| Description | N/A PCH617 1/2 PRESS TUBE CAP | N/A PCH617 3/4 PRESS TUBE CAP | N/A PCH617 1 PRESS TUBE CAP | N/A PCH617 11/4 PRESS TUBE CAP | N/A PCH617 11/2 PRESS TUBE CAP | |||||
| eClass Classification | N/A Press Caps | |||||||||
| Weight | N/A 0.046 lb | N/A 0.087 lb | N/A 0.124 lb | N/A 0.168 lb | N/A 0.326 lb | |||||
| 
                         | 
                ||||||||||
