CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH600-DS - Coupling P x P - Wrot Copper
    Press Fittings
        
    
        
            NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® PressG fittings are designed to join with seamless copper water tube in residential and commercial gas and compressed air systems. The press fittings can also be installed underground. NIBCO® PressG fittings are user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® PressG fittings features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® PressG copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9001100HPC PCH600-DS - Coupling P x P - Wrot Copper  | 
                        
                                
                                                             9001250HPC PCH600-DS - Coupling P x P - Wrot Copper  | 
                        
                                
                                                             9001450HPC PCH600-DS - Coupling P x P - Wrot Copper  | 
                        
                                
                                                             9001700HPC PCH600-DS - Coupling P x P - Wrot Copper  | 
                        
                                
                                                             9002000HPC PCH600-DS - Coupling P x P - Wrot Copper  | 
                |||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A Prs x Prs | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Wrot Copper | |||||||||
| Description | N/A PCH600-DS 1/2 PRESS X PRESS COUPLING | N/A PCH600-DS 3/4 PRESS X PRESS COUPLING | N/A PCH600-DS 1 PRESS X PRESS COUPLING | N/A PCH600-DS 11/4 PRESS X PRESS COUPLING | N/A PCH600-DS 11/2 PRESS X PRESS COUPLING | |||||
| eClass Classification | N/A Press Couplings | |||||||||
| Weight | N/A 0.083 lb | N/A 0.157 lb | N/A 0.198 lb | N/A 0.271 lb | N/A 0.53 lb | |||||
| 
                         | 
                ||||||||||
