
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH233-3 - BenchPressG™ Union P x F - Carbon Steel
Press Fittings
NIBCO® BenchPressG™ fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies themore proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() 2256700HPC PCH233-3 - BenchPressG™ Union P x F - Carbon Steel |
![]() 2256710HPC PCH233-3 - BenchPressG™ Union P x F - Carbon Steel |
![]() 2256720HPC PCH233-3 - BenchPressG™ Union P x F - Carbon Steel |
![]() 2256730HPC PCH233-3 - BenchPressG™ Union P x F - Carbon Steel |
![]() 2256740HPC PCH233-3 - BenchPressG™ Union P x F - Carbon Steel |
|||||
UPC Code | N/A 039923435293 | N/A 039923435309 | N/A 039923435316 | N/A 039923434630 | N/A 039923434647 | |||||
Type | N/A Press Union | |||||||||
Connection Type | N/A Prs x FNPT | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PCH233-3 1/2 PRESS X F UNION, CBN STL | N/A PCH233-3 3/4 PRESS X F UNION, CBN STL | N/A PCH233-3 1 PRESS X F UNION, CARBON STEEL | N/A PCH233-3 1 1/4 PRESS X F UNION, CBN STL | N/A PCH233-3 1 1/2 PRESS X F UNION, CBN STL | |||||
Brand | N/A BenchPressG™ | |||||||||
Weight | N/A 0.318 kg0.7 lb | N/A 0.544 kg1.2 lb | N/A 0.635 kg1.4 lb | N/A 1.043 kg2.3 lb | N/A 0.998 kg2.2 lb | |||||
|