CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH217 - Cap P - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2172650HPC PCH217 - Cap P - Carbon Steel  | 
                        
                                
                                                             2172700HPC PCH217 - Cap P - Carbon Steel  | 
                        
                                
                                                             2172750HPC PCH217 - Cap P - Carbon Steel  | 
                        
                                
                                                             2172800HPC PCH217 - Cap P - Carbon Steel  | 
                        
                                
                                                             2172850HPC PCH217 - Cap P - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923426154 | N/A 039923426161 | N/A 039923426178 | N/A 039923426185 | N/A 039923426192 | |||||
| Type | N/A Cap | |||||||||
| Connection Type | N/A Prs | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PCH217 1/2 PRESS TUBE CAP, CBN STL | N/A PCH217 3/4 PRESS TUBE CAP, CARBON STEEL | N/A PCH217 1 PRESS TUBE CAP, CARBON STEEL | N/A PCH217 1 1/4 PRESS TUBE CAP, CARBON STEEL | N/A PCH217 1 1/2 PRESS TUBE CAP, CARBON STEEL | |||||
| Brand | N/A BenchPressG | |||||||||
| Weight | N/A 0.078 kg0.173 lb | N/A 0.117 kg0.258 lb | N/A 0.168 kg0.37 lb | N/A 0.254 kg0.559 lb | N/A 0.331 kg0.729 lb | |||||
| 
                         | 
                ||||||||||
