CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH211 - Tee P x P x P - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2097200HPC PCH211 - Tee P x P x P - Carbon Steel  | 
                        
                                
                                                             2098550HPC PCH211 - Tee P x P x P - Carbon Steel  | 
                        
                                
                                                             2098401HPC PCH211 - Tee P x P x P - Carbon Steel  | 
                        
                                
                                                             2099550HPC PCH211 - Tee P x P x P - Carbon Steel  | 
                        
                                
                                                             2099455HPC PCH211 - Tee P x P x P - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923425973 | N/A 039923425980 | N/A 039923425997 | N/A 039923426017 | N/A 039923426024 | |||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A Prs x Prs x Prs | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 x 3/4 x 1/2 | N/A 3/4 | N/A 1 x 1 x 1/2 | N/A 1 x 1 x 3/4 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PCH211 1/2 PRESS TEE, CARBON STEEL | N/A PCH211 3/4 x 3/4 x 1/2 PRESS TEE, CBN STL | N/A PCH211 3/4 PRESS TEE, CARBON STEEL | N/A PCH211 1 x 1 x 1/2 PRESS TEE, CBN STL | N/A PCH211 1 x 1 x 3/4 PRESS TEE, CBN STL | |||||
| Brand | N/A BenchPressG | |||||||||
| Weight | N/A 0.189 kg0.417 lb | N/A 0.244 kg0.537 lb | N/A 0.189 kg0.416 lb | N/A 0.43 kg0.947 lb | N/A 0.45 kg0.991 lb | |||||
| 
                         | 
                ||||||||||
