CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH203 - Adapter P x F - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2024650HPC PCH203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2025100HPC PCH203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2024950HPC PCH203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2025375HPC PCH203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2025250HPC PCH203 - Adapter P x F - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923426123 | N/A 039923426130 | N/A 039923426147 | N/A 039923434432 | N/A 039923434906 | |||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A Prs x F | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 x 1/2 | N/A 3/4 | N/A 1 x 1/2 | N/A 1 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PCH203 1/2 PRS x F ADAPTER, CBN STL | N/A PCH203 3/4 x 1/2 PRS x F ADAPTER, CBN STL | N/A PCH203 3/4 PRS x F ADAPTER, CBN STL | N/A PCH203 1 X 1/2, ASSY, ADAPTER, P X FPT | N/A PCH203 1, ASSY, ADAPTER, PRESS X FPT | |||||
| Brand | N/A BenchPressG | |||||||||
| Weight | N/A 0.106 kg0.234 lb | N/A 0.154 kg0.340 lb | N/A 0.163 kg0.360 lb | N/A 0.318 kg0.7 lb | N/A 0.227 kg0.5 lb | |||||
| 
                         | 
                ||||||||||
