CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH201 - Repair Coupling P x P - Carbon Steel
    Press Fittings
        
    
        
            The NIBCO® BenchPressG® carbon steel repair coupling features a yellow HNBR O-ring and stainless steel gripper ring. Simply applying pressure from a pressing tool tightens the O-ring onto the pipe, ensuring a clean and secure seal in seconds with no threading required. The coupling has press connections without a tube stop. The fitting provides a method to repair a connection between two lengths of black iron pipe.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2020300HPC PCH201 - Repair Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2020400HPC PCH201 - Repair Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2020500HPC PCH201 - Repair Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2020550HPC PCH201 - Repair Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2020600HPC PCH201 - Repair Coupling P x P - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923426277 | N/A 039923426284 | N/A 039923426291 | N/A 039923426307 | N/A 039923426314 | |||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A Prs x Prs | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PCH201 1/2 PRS x PRS COUP (NO STP),CBN STL | N/A PCH201 3/4 PRS x PRS COUP (NO STP),CBN STL | N/A PCH201 1 PRS x PRS COUP (NO STP),CBN STL | N/A PCH201 1 1/4 PRS x PRS COUP(NO STP),CBN STL | N/A PCH201 1 1/2 PRS x PRS COUP(NO STP),CBN STL | |||||
| Brand | N/A BenchPressG | |||||||||
| Weight | N/A 0.005 kg0.01 lb | N/A 0.158 kg0.349 lb | N/A 0.247 kg0.544 lb | N/A 0.424 kg0.934 lb | N/A 0.535 kg1.18 lb | |||||
| 
                         | 
                ||||||||||
