CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH200R - Reducing Coupling P x P - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPressG® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2001300HPC PCH200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001555HPC PCH200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001500HPC PCH200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001805HPC PCH200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001750HPC PCH200R - Reducing Coupling P x P - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923434654 | N/A 039923434678 | N/A 039923434661 | N/A 039923434692 | N/A 039923434685 | |||||
| Type | N/A Reducing Coupling | |||||||||
| Connection Type | N/A Prs x Prs | |||||||||
| Nominal Pipe Size | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/4 x 3/4 | N/A 1 1/4 x 1 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PCH200R 3/4X1/2 PRSXPRS REDCOUP, CBN STL | N/A PCH200R 1X1/2 PRSXPRS RED COUP, CBN STL | N/A PCH200R 1X3/4 PRSXPRS RED COUP, CBN STL | N/A PCH200R 11/4X3/4 PRSXPRS REDCOUP,CBN STL | N/A PCH200R 11/4X1 PRSXPRS RED COUP, CBN STL | |||||
| Brand Name | N/A BenchPress® | |||||||||
| Weight | N/A 0.136 kg0.3 lb | N/A 0.227 kg0.5 lb | N/A 0.227 kg0.5 lb | N/A 0.318 kg0.7 lb | N/A 0.318 kg0.7 lb | |||||
| 
                         | 
                ||||||||||
