CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PCH2002 - Reducing Coupling FTG x P - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPressG® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2008500HPC PCH2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2008856HPC PCH2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2008805HPC PCH2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2008755HPC PCH2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2009155HPC PCH2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                |||||
| Type | N/A BenchPress Fittings | |||||||||
| Connection Type | N/A Ftg x Prs | |||||||||
| Nominal Pipe Size | N/A 1 1/4 x 1 | N/A 1 1/2 x 3/4 | N/A 1 1/2 x 1 | N/A 1 1/2 x 1 1/4 | N/A 2 x 1 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PCH2002 11/4X1 FTGXPRS RED COUP,CBN STL | N/A PCH2002 11/2X3/4 FTGXPRS REDCOUP,CBN STL | N/A PCH2002 11/2X1 FTGXPRS RED COUP, CBN STL | N/A PCH2002 11/2X11/4FTGXPRS REDCOUP,CBN STL | N/A PCH2002 2X1 FTG X PRS RED COUP, CBN STL | |||||
| Brand | N/A BenchPressG® | |||||||||
| Weight | N/A 0.6 lb | N/A 0.8 lb | N/A 0.8 lb | N/A 0.9 lb | N/A 1.000 lb | |||||
| 
                         | 
                ||||||||||
